Knowledge Search
Download document () of 20

TB75M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, TB shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
TB75M
UPC
782274756592
Product Length/Depth
6 in
Product Height
2.25 in
Product Width
1.5 in
Product Weight
1.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
TB
Trade size
3/4"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.