Eaton Bussmann series low voltage british standard fuse, 25A, AC 660 V, DC 460 V, 27 x 129 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TBC25
|
| UPC |
051712485067
|
| EAN |
5027590513111
|
| Product Length/Depth |
129 mm
|
| Product Height |
27 mm
|
| Product Width |
27 mm
|
| Product Weight |
89.6 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |