Knowledge Search
Download document () of 20
We make what matters work*

TBC40
40A,AC 660 V,DC 460 V,27x129 mm LV Fuse

Eaton Bussmann series low voltage british standard fuse, 40A, AC 660 V, DC 460 V, 27 x 129 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TBC40
EAN
5027590513159
Product Length/Depth
129 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
89.9 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical data

Amperage Rating
40 A
Voltage rating
660 V
Voltage type
AC/DC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Application
general industrial applications
Fuse type
TBC
Fitted with:
Centre bolted tags
Connection
111 mm fixing centre

Export product specification