Knowledge Search
Download document () of 20
We make what matters work*

TCC12

Eaton Crouse-Hinds series TCC split conduit coupling, Rigid/IMC, Ductile iron, Concrete tight, 5"

General specifications

Product Name
Eaton Crouse-Hinds series TCC split conduit coupling
Catalog Number
TCC12
UPC
784564923042
Product Length/Depth
7.2 in
Product Height
4.5 in
Product Width
9.3 in
Product Weight
9.44 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Conduit type
Rigid/IMC
Style
Split
Material
Ductile iron
Trade size
5"
Special features
Concrete tight

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.