Knowledge Search
Download document () of 20

TCFH200N

Eaton 67090617, Modular fuse holder, 200 A, Single-pole, Class CF, CCP2-L2-1A, CCP2-L2-1, CCP2-MW2-6, CCP2-MW2-3, 200 kA, Gray, Box lug, 200 kAIC, 75 °C, Panel, Standard, 1, 600 V, 110-200 A CUBEfuse, #4 AWG-350 kcmil

General specifications

Product Name
Eaton Bussmann series TCFH modular fuse holder
Catalog Number
TCFH200N
UPC
051712746199
Product Length/Depth
4.9 in
Product Height
3.36 in
Product Width
1.37 in
Product Weight
0.676 lb
Compliances
Contact Manufacturer
RoHS Compliant
Certifications
UL Listed

Electrical rating

Amperage Rating
200 A
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Color
Gray
Conductor temperature rating
75 °C
Number of poles
Single-pole
Packaging type
Standard
Wire size
#4 AWG-350 kcmil

General information

Accessories
CCP2-L2-1A, CCP2-L2-1, CCP2-MW2-6, CCP2-MW2-3
Class
Class CF
Connection
Box lug
Mounting method
Panel
Quantity
1
Used with
110-200 A CUBEfuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.