Knowledge Search
Download document () of 20

TCFH30NW

Eaton Bussmann series TCFH modular fuse holder, 600 Vac, 300 Vdc, 30 A, NW

General specifications

Product Name
Eaton Bussmann series TCFH modular fuse holder
Catalog Number
TCFH30NW
UPC
051712357784
Product Length/Depth
2.5 in
Product Height
1 in
Product Width
1 in
Product Weight
0.097 lb
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
30 A
Interrupt rating
100 kAIC 300 Vdc
300 kAIC 600 Vac
Voltage rating
600 Vac, 300 Vdc

Physical details

Fuse type
CUBEFuse
Material
Glass filled PES

General information

Class
Class CF
Mounting method
Chassis
35 mm DIN rail
Service response time
10 sec at 500%
Special features
Finger safe

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.