Knowledge Search
Download document () of 20
We make what matters work*

TCFH60N

Eaton Bussmann series TCFH modular fuse holder, Electrical panelboards, Machinery disconnects, Industrial control, Required finger safe systems, 60 A, Class CF, Glass filled PBT, Panel, 600 Vac/dc, Low-peak finger safe fuse

General specifications

Product Name
Eaton Bussmann series TCFH modular fuse holder
Catalog Number
TCFH60N
UPC
051712223492
Product Length/Depth
2.6 in
Product Height
1.6 in
Product Width
1.3 in
Product Weight
1.54 lb
Compliances
CE Marked
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed

Electrical rating

Amperage Rating
60 A
Voltage rating
600 Vac, 600 Vdc

Physical details

Material
Glass filled PBT

General information

Class
Class CF
Mounting method
Panel
Used with
low-peak finger safe fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.