Knowledge Search
Download document () of 20
We make what matters work*

TECK150 12S

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Steel, Outer sheath min/max: 1.90-2.19", General purpose, 1-1/2" NPT, Armor range min/max: 1.79-2.11"

General specifications

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK150 12S
UPC
782274117355
Product Length/Depth
4.6 in
Product Height
3.75 in
Product Width
3.75 in
Product Weight
3 lb
Certifications
CSA Listed

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
TECK armored
Gland type
Armoured
Material
Steel
Thread Size
1-1/2"
Thread type
NPT
Armor (min/max)
1.79-2.11"
Outer sheath (min/max)
1.90-2.19"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.