Eaton Bussmann series low voltage british standard fuse, 125A, AC 660 V, DC 350 V, V88/B2, 34 x 137 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TF125
|
| UPC |
051712485180
|
| EAN |
5027590513722
|
| Product Length/Depth |
137 mm
|
| Product Height |
34 mm
|
| Product Width |
34 mm
|
| Product Weight |
207.2 g
|
| Certifications |
Not Applicable
|
| Amperage Rating |
125 A
|
| Voltage rating |
660 V
|
| Voltage type |
AC/DC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Application |
general industrial applications
|
| Fuse type |
TF
|
| Fuse size |
BS88/B2
|
| Fitted with: |
Centre bolted tags
|
| Connection |
111 mm fixing centre
|
| Suitable for |
RS200 Red spot fuse holder
|