Eaton Bussmann series low voltage british standard fuse, 160A, AC 1500 V, DC 660 V, 40 x 192 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TFC160
|
| UPC |
051712392853
|
| EAN |
5996516026397
|
| Product Length/Depth |
215 mm
|
| Product Height |
47 mm
|
| Product Width |
48 mm
|
| Product Weight |
497 g
|
| Compliances |
Contact Manufacturer
|