Knowledge Search
Download document () of 20
We make what matters work*

TFD27
FUSE-BASE D1 E16 3POL 25A 500V

Eaton Bussmann series low voltage D0 three-pole fuse base, 500V, 25A, Fuse accessory, Three-pole, Screw mounting, Porcelain

General specifications

Product Name
Eaton Bussmann series low voltage D0 three-pole fuse base
Catalog Number
TFD27
UPC
051712831116
EAN
5027590513777
Product Length/Depth
50 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
383.5 g
Compliances
CE
RoHS Compliant
Certifications
IEC/EN 60269-3
VDE 0636

Electrical data

Amperage Rating
25 A
Voltage rating
500 V

Product specification

Number of poles
Three-pole
Fuse size
DII
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
DII

Export product specification