Knowledge Search
Download document () of 20
We make what matters work*

TFN01C
FUSE-BASE D01 E14 3P 16A 400V

Fuse-base, LV, 16 A, AC 400 V, D01, 3P, IEC, suitable wire 1.5 - 4 mm2

General specifications

Product Name
Eaton Bussmann series low voltage D0 three-pole fuse base
Catalog Number
TFN01C
EAN
5027590513876
Product Length/Depth
36 mm
Product Height
71 mm
Product Width
81 mm
Product Weight
199.4 g
Compliances
CE
RoHS Compliant
Certifications
IEC/EN 60269-3
VDE 0636

Electrical data

Amperage Rating
16 A
Voltage rating
400 V

Product specification

Number of poles
Three-pole
Fuse size
D01
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
D01

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.