Knowledge Search
Download document () of 20
We make what matters work*

TFPCD33

Fuse-base cover, LV, 63 A, AC 500 V, D3, 3P, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 special holder
Catalog Number
TFPCD33
EAN
5027590513982
Product Length/Depth
50 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
40.58333333 g
Compliances
CE

Product specification

Number of poles
Three-pole
Application
fuse-bases TFRD33 TFD33

Export product specification