Knowledge Search
Download document () of 20
We make what matters work*

THOW

Eaton breaker, Handle tie,For type BR quad breakers

General specifications

Product Name
Eaton breaker
Catalog Number
THOW
UPC
786676092036
Product Length/Depth
2 in
Product Height
0.25 in
Product Width
1.25 in
Product Weight
0.11 lb
Certifications
Contact Manufacturer

Product specifications

Type
Breaker
Special features
For type BR quad breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.