Download document () of 20

TI2000

Eaton Bussmann series high speed trip indicator, 2000V, 100 kAIC, With Indicator, Parallel

General specifications

Product Name
Eaton Bussmann series high speed trip indicator
Catalog Number
TI2000
UPC
051712841375
EAN
5027590024709
Product Length/Depth
14.2 mm
Product Height
1.3 mm
Product Width
1.3 mm
Product Weight
12 g
Compliances
RoHS Compliant
Certifications
Not Applicable

Electrical data

Voltage rating
2000 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.