Download document () of 20

TI2500

Eaton Bussmann series high speed trip indicator, 2500V, 100 kAIC, With Indicator, Parallel

General specifications

Product Name
Eaton Bussmann series high speed trip indicator
Catalog Number
TI2500
UPC
051712841382
EAN
5027590024723
Product Length/Depth
199 mm
Product Height
6.4 mm
Product Width
6.4 mm
Product Weight
4 g
Compliances
RoHS Compliant
Certifications
Not Applicable

Electrical data

Voltage rating
2500 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.