Eaton Bussmann series low voltage british standard fuse, 315A, AC 660 V, DC 460 V, 53 x 160 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
TKM315
|
| EAN |
5996516026496
|
| Product Length/Depth |
161 mm
|
| Product Height |
53 mm
|
| Product Width |
53 mm
|
| Product Weight |
509 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
BS88
IEC 60269 EAC |
| Amperage Rating |
315 A
|
| Voltage rating |
660 V
|
| Voltage type |
AC/DC
|
| Breaking capacity |
80 kA
|
| Class |
Class gG/gL
|
| Application |
general industrial applications
|
| Fuse type |
TKM
|
| Fitted with: |
Centre bolted tags
|
| Connection |
133 mm fixing centre
|