Knowledge Search
Download document () of 20
We make what matters work*

TL-15

Eaton Bussmann series Type TL plug fuse, plug fuse, time delay, 15 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, plastic body, brass thread

General specifications

Product Name
Eaton Bussmann series Type TL plug fuse
Catalog Number
TL-15
UPC
051712101318
EAN
5027590510714
Product Length/Depth
1.25 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
0.044 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
15 A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Application
Small motor and high inductive load circuits with high in-rush current levels, box cover units to provide equipment protection, residential or light
Base
Edison
Mounting method
Threaded

Physical Details

Type
Time delay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.