Knowledge Search
Download document () of 20
We make what matters work*

TL-EK

Eaton Bussmann series Type TL emergency fuse kit, emergency Fuse Kit, edison base plug fuse kit, Kit contains (3 ea.) 30 A, (2) 20 A, (1) 15 A, FT-3 Fuse tester, TL series

General specifications

Product Name
Eaton Bussmann series Type TL emergency fuse kit
Catalog Number
TL-EK
UPC
051712501378
Product Length/Depth
7.75 in
Product Height
5.625 in
Product Width
1.125 in
Product Weight
0.353 lb
Compliances
Not Applicable
Certifications
Not Applicable

Physical Details

Type
Emergency fuse kit

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.