Download document () of 20
We make what matters work*

TLM306NC

Power It! 3-Outlet Power Strip, 6 ft. (1.83 m) Cord

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
TLM306NC
UPC
037332134363
Product Length/Depth
2.5 in
Product Height
2 in
Product Width
8.75 in
Product Weight
1.4 lb
Compliances
RoHS
CE Marked
UKCA
Certifications
UL Listed
cUL Listed

Product specifications

Circuit breaker
15
Device Compatibility
  • Chromebook
  • Computer
  • Laptop
  • Monitor/HDTV
  • Phone
  • Projector
  • Tablet
  • Video Game System
Locking Switch Cover
Transparent switch cover snaps tight to prevent accidental shutoff
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A circuit breaker
Receptacle Color
LIGHT GRAY
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Input Cord Gauge (AWG)
14 AWG
Cord Length
5 - 8ft (1 - 2M)
Power Cord Color
Light Gray
Housing Color
Light gray
Outlet Orientation
Single row of 3
Outlet Spacing
1.59 in.
Outlets Measurement (Center to Center)
1.59 in.
Mounting Details
Includes flanges
Color
Light gray
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Warranty information
TLM306NC power strip
Instruction manual
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Home/Office
  • Strip
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Metal
Switches
Lighted 2 position switch controls power to all outlets
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Product Features
Mounting Holes or Slots
Built-In Circuit Breaker
Product Highlights
15-amp circuit breaker
6-ft. (1.83 m) power cord
Lifetime limited warranty (Worldwide)
Keyhole mounting slots
Illuminated on/off switch with cover
Rugged metal case
3 outlets
Charging Form Factor
Strip
Plug Color
Blue
White
Total Outlets
3

Export product specification