Download document () of 20
We make what matters work*

TLM606NC

Power It! 6-Outlet Power Strip, 6 ft. (1.83 m) Cord, Power Switch Cover

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
TLM606NC
UPC
037332127426
Product Length/Depth
2.5 in
Product Height
14.5 in
Product Width
5 in
Product Weight
2 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed

Product specifications

Circuit breaker
15
Locking Switch Cover
Transparent switch cover snaps tight to prevent accidental shutoff
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A circuit breaker
Receptacle Color
LIGHT GRAY
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole slots = 203.20mm; Distance between end tabs = 330.17mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Cord Length
5 - 8ft (1 - 2M)
Power Cord Color
Light Gray
Housing Color
Light gray
Outlet Orientation
Single row of 6
Outlet Spacing
1.62 in.
Outlets Measurement (Center to Center)
1.62 in.
Mounting Details
Includes flanges
Color
Light gray
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Instruction manual
TLM606NC power strip
Warranty information
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Home/Office
  • Strip
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Metal
Switches
Lighted 2 position switch controls power to all outlets
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Product Features
Mounting Holes or Slots
Built-In Circuit Breaker
Product Highlights
15-amp circuit breaker
6 outlets
Illuminated on/off switch with cover
6-ft. (1.83 m) power cord
Keyhole mounting slots
Rugged metal case
Plug Color
White
Blue
Total Outlets
6

Export product specification