Download document () of 20
We make what matters work*

TLM915NC

Power It! 9-Outlet Power Strip, 15 ft. (4.57 m) Cord

General specifications

Product Name
Eaton Tripp Lite series Power It power strip
Catalog Number
TLM915NC
UPC
037332135704
Product Length/Depth
2.5 in
Product Height
2 in
Product Width
13.75 in
Product Weight
2.8 lb
Compliances
RoHS
FCC Class A
Certifications
UL Listed
cUL Listed
CSA certified
NOM
UL 1778

Product specifications

Circuit breaker
15
Device Compatibility
  • Chromebook
  • Computer
  • Laptop
  • Monitor/HDTV
  • Phone
  • Projector
  • Tablet
  • Video Game System
Locking Switch Cover
Transparent switch cover snaps tight to prevent accidental shutoff
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A circuit breaker
Receptacle Color
LIGHT GRAY
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 203.2mm; Distance between end tabs = 330.17mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Input Cord Gauge (AWG)
14 AWG
Cord Length
14 - 20ft (4 - 6M)
Power Cord Color
Light Gray
Housing Color
Light gray
Outlet Orientation
Single row of 8 plus 1 end-mounted outlet
Outlet Spacing
1.07 in.
Outlets Measurement (Center to Center)
1.07 in.
Mounting Details
Includes flanges
Color
Light gray
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLM915NC power strip
Warranty information
Instruction manual
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Home/Office
  • Strip
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Metal
Switches
Lighted 2 position switch controls power to all outlets
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Product Features
Mounting Holes or Slots
Built-In Circuit Breaker
Product Highlights
Rugged metal case
15-amp circuit breaker
15-ft. (4.57 m) power cord
Illuminated on/off switch with cover
9 outlets (including 1 end-mounted outlet)
Keyhole mounting slots
Lifetime limited warranty (Worldwide)
Charging Form Factor
Strip
Plug Color
Blue
White
Total Outlets
9

Export product specification