Download document () of 20
We make what matters work*

TLP625DB

Protect It! 6-Outlet Surge Protector - 5-15R Outlets, 1500 Joules, 25 ft. (7.6 m) Braided Cord, Black

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP625DB
UPC
037332291080
Product Length/Depth
1.3 in
Product Height
11.024 in
Product Width
1.85 in
Product Weight
1 lb
Certifications
UL 1449
UL Listed
CSA Std. C22.2
CSA C22.2.

Product specifications

Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between slots = 101 mm; Distance between slot height = 28 mm
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
25 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of 6 outlets
Outlet Spacing
28.5mm
Outlets Measurement (Center to Center)
28.5mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP625DB 6-Outlet Surge Protector
Owner’s manual
Input Nominal Voltage
120 VAC
120V AC
Product Features
Automatic Shut-Off
Right-Angle Plug
Mounting Holes or Slots
Diagnostic LED(s)
UL Certified
Product Highlights
On/off switch with circuit breaker allows one-touch control over connected equipment
Rear keyhole slots allow optional wall or desk mounting for convenient access
25 ft. braided input cord allows flexibility in placing devices away from wall outlet
1500 joules protect your valuable electronics against dangerous surges and spikes
$25,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
6 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
Lifetime limited warranty (Worldwide)
Plug Color
White
AC Suppression Joule Rating
1500
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Operating Humidity Range
20% to 85% RH
Total Outlets
6

Export product specification