Download document () of 20
We make what matters work*

TLP88DBTEL

Protect It! 8-Outlet Surge Protector - 5-15R Outlets, 2400 Joules, Telephone/Modem Protection, 8 ft. (2.4 m) Braided Cord, Black

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP88DBTEL
UPC
037332294463
Product Length/Depth
1.4 in
Product Height
12.3 in
Product Width
3.7 in
Product Weight
1.7 lb
Warranty
Limited lifetime
Certifications
CSA C22.2.
CSA Std. C22.2
UL Listed
UL 1449

Product specifications

Operating temperature
0° to 40°C
Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Outlets
8
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of 7 outlets
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP88DBTEL 8-Outlet Surge Protector
Owner’s manual
Input Nominal Voltage
120 VAC
Product Features
Automatic Shut-Off
Telephone/DSL Protection
Mounting Holes or Slots
Diagnostic LED(s)
UL Certified
Product Highlights
8 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
2400 joules protect your valuable electronics against dangerous surges and spikes
On/off switch with circuit breaker allows one-touch control over connected equipment
8 ft. braided cord with NEMA 5-15P plug connects to compatible AC wall outlet
Built-in RJ11 jacks allow protection of connected telephone, fax or modem
Lifetime limited warranty (Worldwide)
$85,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
White
AC Suppression Joule Rating
2400
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Operating Humidity Range
20% to 85% RH
Total Outlets
8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.