Download document () of 20
We make what matters work*

TLP88DBUC

Protect It! 8-Outlet Surge Protector - 5-15R Outlets, 2400 Joules, 2 USB Charging Ports, 8 ft. (2.4 m) Braided Cord, Black

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP88DBUC
UPC
037332294449
Product Length/Depth
1.4 in
Product Height
12.3 in
Product Width
3.7 in
Product Weight
1.7 lb
Certifications
CSA C22.2.
CSA Std. C22.2
UL Listed
UL 1449

Product specifications

Operating temperature
0° to 40°C
Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Outlets
8
Circuit breaker
15
Frequency rating
50/60 Hz
Number of Charging Ports
2
Total Charging Amps
4
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
Single row of 7 outlets
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP88DBUC 8-Outlet Surge Protector
Owner’s manual
Input Nominal Voltage
120 VAC
Product Features
Automatic Shut-Off
Mounting Holes or Slots
Diagnostic LED(s)
UL Certified
Product Highlights
2400 joules protect your valuable electronics against dangerous surges and spikes
8 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
8 ft. braided input cord with NEMA 5-15P plug connects to compatible AC wall outlet
USB ports share 4A for fast charging of phones, tablets and other mobile devices
Lifetime limited warranty (Worldwide)
$25,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
On/off switch with circuit breaker allows one-touch control over connected equipment
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
White
AC Suppression Joule Rating
2400
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Operating Humidity Range
20% to 85% RH
Total Outlets
8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.