Knowledge Search
Download document () of 20

TLU800

Eaton Bussmann series low voltage british standard fuse, 800A, AC 660 V, DC 350 V, V88/D1, 84 x 200 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TLU800
EAN
5996516026564
Product Length/Depth
200 mm
Product Height
84 mm
Product Width
84 mm
Product Weight
1905 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.