Knowledge Search
Download document () of 20
We make what matters work*

TMC10402

Eaton Crouse-Hinds series TMC cable gland, Metal-clad, TECK corrugated or interlocked steel, or aluminum, Armoured, Aluminum, Outer sheath: 3.58-4.28", General purpose, 4" NPT, Armor range: 3.50-4.02"

General specifications

Product Name
Eaton Crouse-Hinds series TMC cable gland
Catalog Number
TMC10402
UPC
782274414645
Product Length/Depth
7.13 in
Product Height
5.88 in
Product Width
5.88 in
Product Weight
5.9 lb
Certifications
CSA Listed
UL Listed

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
Metal-clad, TECK corrugated or interlocked steel, or aluminum
Gland type
Armoured
Material
Aluminum
Thread Size
4"
Thread type
NPT
Armor (min/max)
3.50-4.02"
Outer sheath (min/max)
3.58-4.28"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.