Knowledge Search
Download document () of 20
We make what matters work*

TMC9352

Eaton Crouse-Hinds series TMC cable gland, Metal-clad, TECK corrugated or interlocked steel, or aluminum, Armoured, Aluminum, Outer sheath: 3.02-3.78", General purpose, 3-1/2" NPT, Armor range: 2.95-3.52"

General specifications

Product Name
Eaton Crouse-Hinds series TMC cable gland
Catalog Number
TMC9352
UPC
782274414638
Product Length/Depth
7.01 in
Product Height
5.38 in
Product Width
5.38 in
Product Weight
5.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
Metal-clad, TECK corrugated or interlocked steel, or aluminum
Gland type
Armoured
Material
Aluminum
Thread Size
3-1/2"
Thread type
NPT
Armor (min/max)
2.95-3.52"
Outer sheath (min/max)
3.02-3.78"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.