Knowledge Search
Download document () of 20
We make what matters work*

TMCX285

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:0.65-1.00", 3/4" NPT,Armor Range:0.60-0.85"

General specifications

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX285
UPC
782274414676
Product Length/Depth
3.66 in
Product Height
1.63 in
Product Width
1.63 in
Product Weight
0.46 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
Explosion-proof
Cable type
TECK armoured
Metal-clad with interlocked or continuously welded corrugated armoured
Tray cable
Gland type
Armoured Barrier and Non-armoured Barrier
Material
Aluminum
Thread Size
3/4"
Thread type
NPT
Armor (min/max)
0.60-0.85"
Outer sheath (min/max)
0.65-1.00"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.