Knowledge Search
Download document () of 20
We make what matters work*

TMCX5161

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:1.38-1.78", 1-1/2" NPT,Armor Range:1.33-1.61"

General specifications

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX5161
UPC
782274414713
Product Length/Depth
4.35 in
Product Height
2.75 in
Product Width
2.75 in
Product Weight
1.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
Explosion-proof
Cable type
TECK armoured
Tray cable
Metal-clad with interlocked or continuously welded corrugated armoured
Gland type
Armoured Barrier and Non-armoured Barrier
Material
Aluminum
Thread Size
1-1/2"
Thread type
NPT
Armor (min/max)
1.33-1.61"
Outer sheath (min/max)
1.38-1.78"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.