Knowledge Search
Download document () of 20
We make what matters work*

TMCX9352

Eaton Crouse-Hinds series TMCX cable gland,Metal-cladcorrugated,TECK armoured and tray cable,Armoured barrier and non-armoured barrier, Aluminum, Outer Sheath:3.02-3.78", 3-1/2" NPT,Armor Range:2.95-3.52"

General specifications

Product Name
Eaton Crouse-Hinds series TMCX cable gland
Catalog Number
TMCX9352
UPC
782274414751
Product Length/Depth
9.38 in
Product Height
5.38 in
Product Width
5.38 in
Product Weight
10.2 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
Explosion-proof
Cable type
TECK armoured
Tray cable
Metal-clad with interlocked or continuously welded corrugated armoured
Gland type
Armoured Barrier and Non-armoured Barrier
Material
Aluminum
Thread Size
3-1/2"
Thread type
NPT
Armor (min/max)
2.95-3.52"
Outer sheath (min/max)
3.02-3.78"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.