Knowledge Search
Download document () of 20
We make what matters work*

TP15914-1

Eaton Bussmann series 1500 fuse disconnect switch, 145 Vdc, 50 A

General specifications

Product Name
Eaton Bussmann series 1500 fuse disconnect switch
Catalog Number
TP15914-1
UPC
051712588850
EAN
5027590068123
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
50 A
Voltage rating
145 Vdc

General information

Used with
Used with TPA Series fuse

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.