Knowledge Search
Download document () of 20
We make what matters work*

TP16099

Eaton Crouse-Hinds series Lamp holder, 4", Plastic, Lamp holder, keyless, feed through

General specifications

Product Name
Eaton Crouse-Hinds series lamp holder
Catalog Number
TP16099
UPC
786189160994
Product Length/Depth
4.05 in
Product Height
2.03 in
Product Width
3.69 in
Product Weight
0.23 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Plastic
Box size
4"
Type
Lamp holder, keyless, feed through

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.