Knowledge Search
Download document () of 20
We make what matters work*

TP16123

Eaton Crouse-Hinds series Ceiling Box, 4", 14"-16" bar hanger, NM clamps, 2-1/4", PVC, 4, Ground plate, 20.8 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series ceiling box
Catalog Number
TP16123
UPC
786189161236
Product Length/Depth
4 in
Product Height
2.25 in
Product Width
4 in
Product Weight
0.63 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
PVC
Box size
4"
Depth
2-1/4"
Bracket/bar hanger
14"-16" bar hanger
Capacity
20.8 cubic in
Number of cable pryouts
4
Conduit/cable
NM clamps
Special features
Ground plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.