Knowledge Search
Download document () of 20
We make what matters work*

TP16511

Eaton Crouse-Hinds series Ceiling Fan Box, 4", Nails, NM clamps, 2-3/16", PVC, 6, 20.8 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series ceiling fan box
Catalog Number
TP16511
UPC
786189165111
Product Length/Depth
4 in
Product Height
2.19 in
Product Width
4 in
Product Weight
0.26 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
PVC
Box size
4"
Depth
2-3/16"
Bracket/bar hanger
Nails
Capacity
20.8 cubic in
Number of cable pryouts
6
Conduit/cable
NM clamps

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.