Knowledge Search
Download document () of 20
We make what matters work*

TP278RED

Eaton Crouse-Hinds series outlet box, , (3) 1/2", (2) 3/4", 4", 15.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series octagon outlet box
Catalog Number
TP278RED
UPC
662279010649
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
4 in
Product Weight
0.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
15.5 cubic in
Bottom Knockouts
(3) 1/2 in, (2) 3/4 in

Export product specification