Eaton Crouse-Hinds series Octagon Outlet Box, (3) 1/2", (2) 3/4", 4", Red painted, Conduit (no clamps), 2-1/8", Steel, (2) 1/2", (2) 3/4", Fixture rated, 21.5 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series octagon outlet box
|
| Catalog Number |
TP292RED
|
| UPC |
662279000527
|
| Product Length/Depth |
4 in
|
| Product Height |
2.13 in
|
| Product Width |
4 in
|
| Product Weight |
0.64 lb
|
| Certifications |
UL Listed
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4"
|
| Depth |
2-1/8"
|
| Capacity |
21.5 cubic in
|
| Conduit/cable |
Conduit (no clamps)
|
| Side knockouts |
(2) 1/2 in, (2) 3/4 in
|
| Bottom Knockouts |
(3) 1/2 in, (2) 3/4 in
|
| Color |
Red painted
|
| Material |
Steel
|
| Special features |
Fixture rated
|