Knowledge Search
Download document () of 20
We make what matters work*

TP411PFRED

Eaton Crouse-Hinds series square outlet box, (2) 1/2", (2) 3/4" bottom KOs, Solid, 4" box, S stud bracket, Red, Welded, 3-1/2" depth, (4) 3/4", (4) 1" end KOs, Steel, (8) 1/2"+3/4" CKO side, Ground screw w/ pigtail lead, 50.0 cu in capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP411PFRED
UPC
662279176291
Product Length/Depth
4 in
Product Height
3.5 in
Product Width
4 in
Product Weight
1.38 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
50.0 cubic inch capacity
Depth
3-1/2"
Conduit/cable
Conduit (no clamps)
Bracket style
S
Construction
Welded
Box ground wire
Solid
Bracket or nails
Stud bracket
Side knockouts
(8) 1/2" + 3/4" CKO
Bottom Knockouts
(2) 1/2", (2) 3/4"
End Knockouts
(4) 3/4", (4) 1"
Color
Red
Material
Steel
Special features
Includes ground screw with pigtail lead

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.