Knowledge Search
Download document () of 20
We make what matters work*

TP413GRED

Eaton Crouse-Hinds series square outlet box, (4) 1/2" + 3/4" CKO bottom, Solid, 4" box, Red, Welded, 3-1/2" depth, (8) 1/2" + 3/4" CKO end, Steel, (2) 1/2" + 3/4" CKO bottom, Ground screw, 50.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP413GRED
UPC
662279176307
Product Length/Depth
4 in
Product Height
3.5 in
Product Width
4 in
Product Weight
1.13 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
50.0 cubic inch capacity
Depth
3-1/2"
Conduit/cable
Conduit (no clamps)
Construction
Welded
Box ground wire
Solid
Side knockouts
(2) 1/2" + 3/4" CKO
Bottom Knockouts
(4) 1/2" + 3/4" CKO
End Knockouts
(8) 1/2" + 3/4" CKO
Color
Red
Material
Steel
Special features
Ground screw installed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.