Eaton Crouse-Hinds series Square Extension Ring, 4", Drawn, 1-1/2", Steel, (8) 3/4", 21.0 cubic inch capacity
Product Name |
Eaton Crouse-Hinds series square extension ring
|
Catalog Number |
TP426
|
UPC |
786189104264
|
Product Length/Depth |
4 in
|
Product Height |
1.5 in
|
Product Width |
4 in
|
Product Weight |
0.46 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Box size |
4"
|
Capacity |
21 cubic in
|
Depth |
1-1/2"
|
Construction |
Drawn
|
Side knockouts |
(8) 3/4 in
|
Material |
Steel
|