Knowledge Search
Download document () of 20
We make what matters work*

TP432PFRED

Eaton Crouse-Hinds series square outlet box, (2) 1/2", (2) 3/4" bottom KOs, 4" box, Red, Welded, 2-1/8" depth, (4) 3/4" end KOs, Steel, (4) 3/4" side KOs, Ground screw with pigtail lead, 30.3 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square outlet box
Catalog Number
TP432PFRED
UPC
662279176376
Product Length/Depth
2.25 in
Product Height
4 in
Product Width
4 in
Product Weight
0.91 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Box size
4"
Capacity
30.3 cubic inch capacity
Depth
2-1/8"
Conduit/cable
Conduit (no clamps)
Construction
Welded
Side knockouts
(4) 3/4"
Bottom Knockouts
(2) 1/2", (2) 3/4"
End Knockouts
(4) 3/4"
Color
Red
Material
Steel
Special features
Includes ground screw with pigtail lead

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.