Eaton Crouse-Hinds series square outlet box, (2) 1/2", (2) 1/2" + 3/4" EKO bottom, 4-11/16" box, Red, Welded, 2-1/8" depth, (6) 1/2" + 3/4" EKO end, Steel, (6) 1/2" + 3/4" EKO side, Ground screw with pigtail lead, 44.0 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series square outlet box
|
| Catalog Number |
TP525PFRED
|
| UPC |
662279176154
|
| Product Length/Depth |
2.25 in
|
| Product Height |
4 in
|
| Product Width |
4 in
|
| Product Weight |
1.26 lb
|
| Certifications |
UL Listed
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4-11/16"
|
| Capacity |
44.0 cubic inch capacity
|
| Depth |
2-1/8"
|
| Conduit/cable |
Conduit (no clamps)
|
| Construction |
Welded
|
| Side knockouts |
(6) 1/2" + 3/4" EKO
|
| Bottom Knockouts |
(2) 1/2", (2) 1/2" + 3/4" EKO
|
| End Knockouts |
(6) 1/2" + 3/4" EKO
|
| Color |
Red
|
| Material |
Steel
|
| Special features |
Includes ground screw with pigtail lead
|