Eaton Crouse-Hinds series square extension ring, 4" box, Welded, 1-1/2" depth, (4) 1/2", (2) 1/2" + 3/4" CKO end, Steel, (2) 1/2", (4) 1/2" + 3/4" CKO side, 21.0 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series square extension ring
|
| Catalog Number |
TP53151-S
|
| UPC |
662279175492
|
| Product Length/Depth |
1.5 in
|
| Product Height |
4 in
|
| Product Width |
4 in
|
| Product Weight |
0.5 lb
|
| Certifications |
UL Listed
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4"
|
| Capacity |
21.0 cubic inch capacity
|
| Depth |
1-1/2"
|
| Construction |
Welded
|
| Side knockouts |
(2) 1/2", (4) 1/2" + 3/4" CKO
|
| End Knockouts |
(4) 1/2", (2) 1/2" + 3/4" CKO
|
| Material |
Steel
|