Eaton Crouse-Hinds series Tile Wall Square Cover, 4", Raised surface, two device, Steel, 2" raised , 20.8 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series tile wall square cover
|
| Catalog Number |
TP542
|
| UPC |
786189105421
|
| Product Length/Depth |
4 in
|
| Product Height |
2 in
|
| Product Width |
4 in
|
| Product Weight |
0.66 lb
|
| Certifications |
CSA Listed
UL Listed |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4"
|
| Capacity |
20.8 cubic in
|
| Configuration |
Raised surface, two device
|
| Material |
Steel
|
| Type |
2" raised
|