Knowledge Search
Download document () of 20
We make what matters work*

TP594G

Eaton Crouse-Hinds series Utility Box, (3) 1/2", 1-7/8", Steel, (8) 1/2", Ground screw installed, 13.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series utility box
Catalog Number
TP594G
UPC
662279000015
Product Length/Depth
4 in
Product Height
1.88 in
Product Width
2.13 in
Product Weight
0.51 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
1-7/8"
Capacity
13 cubic in
Side knockouts
(8) 1/2 in
Bottom Knockouts
(3) 1/2 in
Material
Steel
Special features
Ground screw installed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.