Knowledge Search
Download document () of 20
We make what matters work*

TP604PF

Eaton Crouse-Hinds series Utility Box, (3) 1/2", 2-1/8", Steel, (8) 1/2", Includes ground screw with pigtail lead, 14.5 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series utility box
Catalog Number
TP604PF
UPC
662279003917
Product Length/Depth
4 in
Product Height
2.1 in
Product Width
2 in
Product Weight
0.56 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
2-1/8"
Capacity
14.5 cubic in
Side knockouts
(8) 1/2 in
Bottom Knockouts
(3) 1/2 in
Material
Steel
Special features
Includes ground screw with pigtail lead

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.