Knowledge Search
Download document () of 20
We make what matters work*

TP7087

Eaton Crouse-Hinds series weatherproof outlet box, 30.5 cu in, White, 2" deep, Die cast aluminum, Two-gang, (3) 1/2" outlet holes

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7087
UPC
786189070873
Product Length/Depth
4.63 in
Product Height
4.56 in
Product Width
2.06 in
Product Weight
0.83 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Number of gangs
Two-gang
Depth
2"
Outlet holes
(3) 1/2 in
Capacity
30.5 cubic in
Color
White
Material
Die cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.