Knowledge Search
Download document () of 20
We make what matters work*

TP7120

Eaton Crouse-Hinds series weatherproof outlet box extension, 9.0 cu in, Gray, 1" deep, Die cast aluminum, Single-gang, Rectangular

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof outlet box extension
Catalog Number
TP7120
UPC
786189071207
Product Length/Depth
4.56 in
Product Height
1 in
Product Width
2.88 in
Product Weight
0.22 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Number of gangs
Single-gang
Depth
1"
Type
Rectangular
Capacity
9 cubic in
Color
Gray
Material
Die cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.