Knowledge Search
Download document () of 20
We make what matters work*

TP7125

Eaton Crouse-Hinds series weatherproof outlet box, 31.0 cu in capacity, Gray, 2" deep, Die cast aluminum, Two-gang, (7) 1/2" outlet holes, Rectangular, side entry

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7125
UPC
662276949355
Product Length/Depth
4.51 in
Product Height
2.26 in
Product Width
4.51 in
Product Weight
0.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Number of gangs
Two-gang
Depth
2"
Type
Rectangular, side entry
Outlet holes
(7) 1/2"
Capacity
31.0 cu in
Color
Gray
Material
Die cast aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.