Knowledge Search
Download document () of 20
We make what matters work*

TP7188

Eaton Crouse-Hinds series TP weatherproof pole fitter, Gray, Die cast aluminum, 150W max. lamp size, 2-1/2" outside diameter with 1/2" male thread

General specifications

Product Name
Eaton Crouse-Hinds series TP weatherproof pole fitter
Catalog Number
TP7188
UPC
786189071887
Product Length/Depth
3.25 in
Product Height
2.6 in
Product Width
2.5 in
Product Weight
0.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Die cast aluminum
Lamp size - max
150W

Export product specification